Multi-Criteria Sensors
Multi-stimulus Detector Tester TF 1001
Multi-stimulus Detector Tester TF 1001
Same as 805551, but for testing of detectors with smoke and heat sensors. For testing CO consider multi-stimulus detector tester TF 2001 (Part No. 805551).
Features & Benefits:- Creation of smoke and heat with one single test device
- Desmoking of detector via an integrated fan for fast resetting
- Simultaneous or successive testing with different activating materials
- Suitable for single and multi-criteria detectors
- Suitable for smoke and heat detectors
- Targeted heat radiation facilitates quick activation of the thermal sensors (up to 90°C/194°F and/or can be switched up to 100°C/212°F)
- Test activation through infrared barrier, no mechanical triggering, ceiling contact not necessary
- Quick, easy and efficient testing since there is no need to exchange test device
- Multilingual and user-friendly menu
- Portable battery-powered device
- Environmentally friendly and safe through usage of test cartridges instead of test gas cans
Others
- Maximum Operating Humidity
- 85 Percentage
- Maximum Storage Temperature
- 50 degree Celsius
- Minimum Storage Temperature
- -10 degree Celsius
- Tests For
- Carbon Monoxide
- Smoke
- Heat
Others
- Maximum Operating Humidity
- 85 Percentage
- Maximum Storage Temperature
- 50 degree Celsius
- Minimum Storage Temperature
- -10 degree Celsius
- Tests For
- Carbon Monoxide
- Smoke
- Heat
- Tests For : Carbon Monoxide|Smoke|Heat
- Maximum Operating Humidity : 85 Percentage
- Maximum Storage Temperature : 50 degree Celsius
- Minimum Storage Temperature : -10 degree Celsius
Document Title
File Size
Date Added