https://buildings.honeywell.com/us/en/search-results.html

Multi-Criteria Sensors

Universal detector filler and detector tester

Universal detector filler and detector tester

for all smoke and heat detectors as well as all CO and multiple sensor smoke detectors. Simultaneous or consecutive tests with smoke and/or heat and/or CO are adjustable.

Set consisting of:

Detector tester 805551 for all Notifier smoke detectors, heat detectors, as well as multiple sensor smoke detectors, except IRX-751 CTEM

Detector separator 805556 can be used for all Notifier detectors and external detectors. Can be used up to 30° roof pitch

Telescopic rod 060427 made of glass fibre, extendable from 1.2 to 4.5 m. 6 m

Telescopic extension 060426 made of glass fibre, maximum working height approx. 9 m

1 smoke cartridge 805552

1 CO cartridge 805553

2 batteries 060431

1 power adapter 805543

transport and storage bag

Others

  • Conventional or Addressable
    • Addressable

Others

  • Conventional or Addressable
    • Addressable
  • Conventional or Addressable : Addressable
Document Title
File Size
Date Added
Image
SKU
Description
alt
805558
Universal detector Picking and Testing Device, suitable for all detectors