https://buildings.honeywell.com/us/en/search-results.html

Occupancy Sensors

MLS Mini Detector Head

MLS Mini detectors for Use with mini control and offers a flexible, user-responsive, building-wide control solution via a network of communicating detectors.

MLS Mini detectors for Use with mini control and offers a flexible, user-responsive, building-wide control solution via a network of communicating detectors. MLS Luminaire Controllers may be integrated within luminaires with all makes of high-frequency regulating ballasts to provide individual luminaires with presence detection, daylight regulation/photocell control and full communication functions.

Features & Benefits:
  • Standalone Sensors
  • Hand Controller provides local user override
  • One Switch Dimming
  • Period following the last observed movement after which the lights switch off

Others

  • Dimming Type
    • DALI
    • DSI
    • Analog
  • IP Rating
    • IP4X
  • Control Type
    • Dimming & Switching
  • Coverage
    • Ceiling (360°)
  • Mounting Type
    • Luminaire Integral

Others

  • Dimming Type
    • DALI
    • DSI
    • Analog
  • IP Rating
    • IP4X
  • Control Type
    • Dimming & Switching
  • Coverage
    • Ceiling (360°)
  • Mounting Type
    • Luminaire Integral
  • Dimming Type : DALI|DSI|Analog
  • IP Rating : IP4X
  • Control Type : Dimming & Switching
  • Coverage : Ceiling (360°)
  • Mounting Type : Luminaire Integral
Image
SKU
Description
alt
DHW
DHW Mini Detector, 230V AC, 50Hz, 0 to 50 C, White Bezel