https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Pressure Sensors

PWT Series Wet/Wet Differential Pressure Sensor

PWT Series wet/wet differential pressure sensors provide reliable, accurate measurement, and control of proper applications.

PWT Series wet/wet differential pressure sensors provide reliable, accurate measurement, and control of proper applications including the monitor and control of pump differential pressure, chiller/boiler differential pressure drop, and CW/HW system differential pressure. PWT Series sensors are ideal for measuring pressure across pumps, filters, heat exchangers, compressors, and other non-corrosive wet media applications.

Features & Benefits:
  • PWT pressure sensors incorporate microprocessor profiled sensors for exceptional accuracy and reliability
  • Field-selectable 4 to 20 mA, 0 to 5V DC, or 0 to 10V DC output
  • Jumper-selectable slow or fast response time
  • Switch-selectable pressure ranges
  • The jumper-selectable output switch for normal (4 to 20 mA) or reverse (20 to 4mA) operation provides application flexibility
  • Rugged, die-cast enclosure provides NEMA 4 sealing
  • Jumper-selectable port swap feature
  • Offers both push button and digital input to zero the output
  • A microprocessor algorithm prevents accidental zero adjustment during normal operation
  • Used with the PWT-BV bypass valve manifold
Others
Name
Description
File Size
Date
Size
Installation Instructions
450.28 KB
8/19/2021
PDF 450.28 KB
Specification Data
443.14 KB
8/19/2021
PDF 443.14 KB
Name
Description
File Size
Date
Size
Installation Instructions
450.28 KB
8/19/2021
PDF 450.28 KB
Specification Data
443.14 KB
8/19/2021
PDF 443.14 KB
Image
SKU
Description
alt
PWT250/U
Wet/Wet Differential Pressure Sensor, 250psi
alt
PWT50/U
Wet/Wet Differential Pressure Sensor, 50psi
alt
PWT100/U
Wet/Wet Differential Pressure Sensor, 100psi