Pressure Sensors
UEC24014M262 Differential Pressure Switch
UEC24014M262 differential pressure switches open or close a switch in response to a change in the pressure across a pump or filter.
UEC24014M262 differential pressure switches open or close a switch in response to a change in the pressure across a pump or filter.
Features & Benefits:- NEMA enclosures
- Gold clad contacts
- Brass pipe connection
- Pipe or surface mount
- UL Listed
- CSA Listed
Others
- Connection Type
- NPT
- Connection Size
- 6 decinewton metre [Invisible]
- 1/4 inch
- Mounting Type
- Pipe or Surface
Others
- Connection Type
- NPT
- Connection Size
- 6 decinewton metre [Invisible]
- 1/4 inch
- Mounting Type
- Pipe or Surface
- Connection Type : NPT
- Connection Size : 6 decinewton metre [Invisible]|1/4 inch
- Mounting Type : Pipe or Surface
Image
SKU
Description
UEC24014M262/U
Differential Pressure Switch, Pneumatic, NEMA 1, 150psi Either End
UEC24014M262M900/U
Differential Pressure Switch, Pneumatic, NEMA 4, 150psi Either End