https://buildings.honeywell.com/us/en/search-results.html
×

Pressure Switches

EPSEXP Series Explosion Proof Alarm Pressure Switch

EPSEXP series explosion-proof pressure switches are designed and approved to operate in hazardous locations.

EPSEXP Series Explosion Proof Alarm Pressure Switch

EPSEXP series explosion-proof pressure switches are designed and approved to operate in hazardous locations. The EPSEXP series consists of a rugged, NEMA 4 rated cast aluminum housing. Designed for both indoor and outdoor use, the EPSEXP series operates across a wide temperature range, from –40 to 160°F.EPSEXP series covers are secured with a tamper-resistant screw to prevent unauthorized tampering. Inside, two sets of SPDT (Form C) synchronized switches are enclosed in a durable terminal block to assure reliable performance. Like all System Sensor® pressure switches, the EPSEXP series is designed for easy installation. The EPSEXP series includes a pressure adjustment wheel that requires no special tools. This feature permits field-adjusting of the activation switch.

Features & Benefits:
  • Field-adjustable pressure sensitivity
  • 1/2 inch NPT male brass fitting
  • Synchronized activation circuit
  • Two conduit entrances
  • Tamper-resistant screw
  • SPDT (Form C) synchronized switches enclosed in a durable terminal block
Certifications:
  • UL Listed: E200116
  • CSFM: 7770-1653:146
  • FM Approved: 3005863
  • MEA Approved: 44-00-E
Image
SKU
Description
alt
EPS10EXP
Pressure Switch, Explosion Proof, 10psi, 2-SPDT
alt
EPS120EXP
Pressure Switch, Explosion Proof, 120psi, 2-SPDT
alt
EPS40EXP
Explosion Proof Supervisory Pressure Switch, 10 to 100 PSI