https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Sensor Accessories

200 Series Isolator Base

200 Series Isolator Base provides short circuit protection in communication loop

200 Series Isolator Base is designed for use with all System Sensor 200 analogue addressable detectors. The isolator base prevents an entire communications loop from being disabled when a short circuit occurs It achieves this by isolating the part of the loop containing the short from the remainder of the circuit. The base will automatically restore the entire loop when the cause of the short circuit is corrected. Up to 20 devices may be isolated per isolator base, depending on the device type

Features & Benefits:
  • Low Current consumption (100 µA)
  • Up to 99 isolators per loop
  • Complete isolation of short circuits
  • Automatic restore when short circuit is corrected
  • Rugged industrial construction
  • Remote LED Connection
  • Sensor continues to operate in case of a short circuit on either side of isolator base
Image
SKU
Description
alt
B524IEFT-1B
200 Series Isolator Base: Low Profile: 17V DC: 100 µA: LED: 20 Devices: Black
alt
B524IEFT-1W
200 Series Isolator Base: Low Profile: 17V DC: 100 µA: LED: 20 Devices: White