https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Sensor Accessories

Angle Bracket

Angle Brackets by Gent are designed for use in areas where beam detector will not be installed to a vertical surface, or where the beam path is not perpendicular to the installation surface.

The Gent S4-34741-01 Beam Detector Angle Bracket & Base is designed for use in areas where the S4-34740 beam detector will not be installed to a vertical surface, or where the beam path is not perpendicular to the installation surface. It is supplied with a pre-installed S-Quad base.Gent’s S-Quad Beam Sensors provides an enhanced solution for linear beam detection for applications where point detection is either not practical or economic. Powered and controlled via the loop, the beam is a market leading device with features such as ‘one man alignment and commissioning’ which is achieved using the auto gain setting, this ensure the optimum alignment is reached.

Features & Benefits:
  • Angle Bracket for difficult applications allowing wide angle adjustment up to +/- 30Deg
  • Multi angle fitting
  • Supplied with base
  • Simple alignment
Certifications:
  • EN54 parts 12 and 17