https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Sensor Accessories

Baffle For Gent Detector

Baffles are used to direct the sampled airflow through the point detectors housed in the ICAM IAS aspirating smoke detector. Baffle are used for Gent S-Quad S4-710OH, S4-911 02HCO, S4-901 02HCO and comes in 10 Pack.

Baffles are used to direct the sampled airflow through the point detectors housed in the ICAM IAS aspirating smoke detector. They are shaped to match a particular model or range of detectors and simply clip into position in the slots provided in the transparent lid of the detector housing. To ensure correct performance the baffles must be fitted.

Features & Benefits:
  • Used to direct air through the detector
  • Lightweight
  • Simple installation
  • Support of a large range of point detectors
  • Come in packs of 10
Data Sheet
Name
Description
File Size
Date
Size
ICAM Air-sampling Smoke Detection System Datasheet
1.07 MB
10/20/2021
PDF 1.07 MB
Name
Description
File Size
Date
Size
ICAM Air-sampling Smoke Detection System Datasheet
1.07 MB
10/20/2021
PDF 1.07 MB
Image
SKU
Description
alt
06-GT10
BaffleGent DetectorS4-710 OHS4-911 O2HCOS4-901 O2HCOS4-700 BasePack of 10