https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Sensor Accessories

Closing Cover with Cap

Standard sealing cap without cover can be replaced by the sealing cap with cover. Sealing cap with cover are used for type 031550 hold-up detectors and protects against unintentional detector activation.

Standard sealing cap without cover can be replaced by the sealing cap with cover. Sealing cap with cover are used for type 031550 hold-up detectors and protects against unintentional detector activation.

Features & Benefits:
  • Pulse triggering, thus alarm repetition possible
  • Cover contact for sabotage monitoring
  • Triggering identification by paper seal
  • Seal: Paper insert
  • Housing cap with accidental contact guard available as an option
  • Surface- and flush-mounting of the connecting cables possible
Image
SKU
Description
alt
031551
Closing Cover with Cap, 81x31mm, 70g, IP40, ABS Plastic, Grey