https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Sensor Accessories

CLSS Gateway

CLSS Gateways by Honeywell enables us to read the connected device system inventory from one panel or a network of panels and transmitting this data to the Connected Life Safety Services (CLSS) Cloud.

The CLSS Gateway enables us to read the connected device system inventory from one panel or a network of panels and transmitting this data to the Connected Life Safety Services (CLSS) Cloud. The gateway board can be connected with the CLSS Cloud, a configuration computer, a panel, a mobile device, and an external power supply. The CLSS Gateway is a key component for optimizing CLSS functionality. The CLSS Gateway can also be used as a Fire Alarm Communicator to central station when used with the optional cellular module and feature activation.

Features & Benefits:
  • Connects directly to Honeywell Fire Alarm Control Panels or a network of FACPs
  • Easy connection between the Gateway and CLSS CheckPoint mobile application
  • BlueTooth® mobile pairing for Gateway Configuration and Control capability
  • Panel connection options include Standalone Panel, Networked Panel, and Standalone with Digital Voice Control
  • Wireless or Wired Connection from the Gateway to the CLSS Cloud
  • Serves as a Fire Alarm Communicator to central station when used with optional cellular module and feature activation
Certifications:
  • ETL: 104270338NYM-001
  • CSFM: 7300-1637:0504
Image
SKU
Description
alt
HON-CGW-MBB