Sensor Accessories
DST Metal Sampling Tube
DST metal sampling tubes may be installed from the front or back of System Sensor® HVAC duct smoke detection and monitoring products. The tubes lock securely into place and can be removed by releasing the front or rear locking tab.
DST metal sampling tubes may be installed from the front or back of System Sensor® HVAC duct smoke detection and monitoring products. The tubes lock securely into place and can be removed by releasing the front or rear locking tab.
Certifications:
UL Listed
Certifications:- UL Listed
Image
SKU
Description
DST2
DUCT ACC 2' W/HOLES
DST-5
INLET SAMPLING TUBE (1.520mm)
DST42
DUCT SAMPLING TUBE 42IN
DST-1.5
DETECTOR DUCT DUCT SAMPLING TUBE LENGTH
DST5
Sampling Tube, Metal, Duct, 4 to 8ft
DST-10
INLET SAMPLING TUBE (3.255 mm)
DST1.5
Sampling Tube, Metal, Duct, 1 to 2ft
DST34
DUCT SAMPLING TUBE 34IN
DST1
Sampling Tube, Metal, Duct, 1ft
DST10
Sampling Tube, Metal, Duct, 8 to 12ft