https://buildings.honeywell.com/us/en/search-results.html

Sensor Accessories

Ex barrier for intrinsically safe detectors

Ex-barrier type Z969 for conventional operation of intrinsically safe detectors

Ex Safety Barrier is used for the operation of intrinsically safe Ex (i) series detectors in connection with the Detector Base 805590 as well as the 9100 Ex (i) series in connection with the Detector Base 781590.

Certifications:
  • BAS01 ATEX 7005 in accordance with directive 94/9/EC
Image
SKU
Description
alt
764710
Protective Housing: IP65: 9DU: 200mm Wx200mm Hx120mm D