https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Sensor Accessories

Harsh Environment Sampling Hole Clip

Sampling Hole Clips are designed to alleviate such potential issues, by providing a clear, visual indication of sampling point location and its associated hole size.

Sampling Hole Clips are designed to alleviate such potential issues, by providing a clear, visual indication of sampling point location and its associated hole size. Each CLIP is colour-coded and indicates a specific hole diameter, providing an instantly accessible visual guide that can ease the installation process as well as help service engineers and auditors to update or test the system more efficiently.

Features & Benefits:
  • Pre-engineered sampling holes for faster, more efficient commissioning and installation
  • Installation-ready design (with no part assembly or tools required); simply clicks into place for a firm, non-slip position
  • Visual colour-coded guide to sampling point location and sampling hole size
  • Greatly simplifies sampling hole drilling; a single 10mm drill bit for all holes (simply fit the relevant clip to set the hole size)
  • Reduces dust loading effects through inclusion of a chamfered hole entry design, helping to increase uptime and potentially extends test intervals
  • Two formats available: Standard and Harsh Environment
  • Harsh Environment Clip variants feature a flexi-lip design to help reduce sampling hole contamination under high air pressure

Others

  • Overall Height
    • 55 millimetre
  • For Use With
    • Aspirating Smoke Detection
  • Size
    • 55 millimetre
  • Overall Width
    • 30.5 millimetre
  • Material
    • PC/ABS

Others

  • Overall Height
    • 55 millimetre
  • For Use With
    • Aspirating Smoke Detection
  • Size
    • 55 millimetre
  • Overall Width
    • 30.5 millimetre
  • Material
    • PC/ABS
  • Overall Height : 55 millimetre
  • For Use With : Aspirating Smoke Detection
  • Size : 55 millimetre
  • Overall Width : 30.5 millimetre
  • Material : PC/ABS
Data Sheet
Name
Description
File Size
Date
Size
FAAST Sampling Hole Identification System Datasheet
180.47 KB
10/20/2021
PDF 180.47 KB
Name
Description
File Size
Date
Size
FAAST Sampling Hole Identification System Datasheet
180.47 KB
10/20/2021
PDF 180.47 KB