https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Sensor Accessories

In-Line Filter Element

In-Line Filter Elements by Xstralis provides Xtralis customers the ability to address a wide array of harsh environments with high levels of airborne contaminants in a simple and cost-effective manner.

In-line filtration solutions available on the market, the Xtralis In-Line Filter provides superior performance in terms of improving detector longevity and reducing maintenance frequency. Having tapered inlet and outlet means the Xtralis In-Line Filter is easily fitted in line with the sampling pipe without the need for any additional pipe fittings hence reducing the cost of installation. Filter elements can be easily replaced without having to remove the filter from the pipe network hence simplifying maintenance.

Features & Benefits:
  • Suitable for all Xtralis Aspirating Smoke Detectors
  • Improved detector longevity in applications with high levels of air-borne contamination
  • Reduces maintenance intervals, thus reducing total cost of ownership
  • Requires no additional pipe fittings thus reducing cost of installation
  • Improved aesthetics
  • Vertical or horizontal mounting
Image
SKU
Description
alt
VSP8554
Refill Filter For VSP-850-R (4 Units)
alt
VSP - 855 - 20
Xtralis in Line Filter Element 20 Pack