https://buildings.honeywell.com/us/en/search-results.html

Sensor Accessories

Intelligent Sounder Base

The B200SR sounder and LF sounder bases are fully compatible with existing B501BH Series sounder base installations. The device enables users to select one of two B501-supported tones (ANSI Temporal 3 or Continuous) through a jumper.

The B200SR sounder and LF sounder bases are fully compatible with existing B501BH Series sounder base installations. The device enables users to select one of two B501-supported tones (ANSI Temporal 3 or Continuous) through a jumper.

Features & Benefits:
  • Bases enable quick and secure detector plug-in
  • SEMS screws provide easy wiring connection
  • Support for 12-24 AWG provides installation flexibility
  • Multiple accessory options provide mounting flexibility
  • Sounder bases are ULC listed as an audible signal appliance Bases enable quick and secure detector plug-in
Certifications:
  • UL/ULC Listed: S1115
  • FM Approved
  • CSFM: 7300-1653:0109, 7300-1653:0126, 7300-1653:0213, 7300-1653:0236
Data Sheet
Name
Description
File Size
Date
Size
200 SeriesMounting Base Options
200.98 KB
PDF 200.98 KB
Engineering Specifications
Name
Description
File Size
Date
Size
Low Frequency Sounder Bases Specification
12.3 KB
10/20/2021
12.3 KB
Name
Description
File Size
Date
Size
200 SeriesMounting Base Options
200.98 KB
PDF 200.98 KB
Low Frequency Sounder Bases Specification
12.3 KB
10/20/2021
12.3 KB
Image
SKU
Description
alt
B200SR-WH
Sounder Base: White: Retrofit
alt
B200SR-IV
Sounder Base: Ivory: Retrofit
alt
B200SR-LF-WH
Sounder Base: White: Retrofit: Low Frequency
alt
B200SR-LF-IV
Sounder Base: Ivory: Retrofit: Low Frequency