https://buildings.honeywell.com/us/en/search-results.html

Sensor Accessories

LTE Cellular Communication Module

LTE Cellular Communication Module, includes either Verizon (CCM-VZ-HON) or AT&T (CCM-ATT-HON) SIM card and service

The Honeywell CLSS 4G LTE cellular plug-and-play module comes with factory-mounted

SIM. When mounted on the CLSS Gateway (P/N HON-CGW-MBB), it enables cellular

communications to relay high-data signals from fire alarm control panels to mobile devices

through the Connected Life Safety Services (CLSS) Cloud.

Features & Benefits:
  • Connects directly to Honeywell Fire Alarm Control Panels or a network of FACPs
  • Easy connection between the Gateway and CLSS CheckPoint mobile application
  • BlueTooth® mobile pairing for Gateway and cellular module configuration and control capability
  • Panel connection options include Standalone Panel, Networked Panel, and Standalone with Digital Voice Control
  • Provides wireless connection over cellular communication path from the CLSS Gateway to the CLSS Cloud.
Certifications:
  • FCC ID: RI7LE910SVV2
  • IC: 5131A-LE910SVV2
Data Sheet
Name
Description
File Size
Date
Size
LTE Cellular Communication Module Data Sheet
149.07 KB
10/6/2021
PDF 149.07 KB
Name
Description
File Size
Date
Size
LTE Cellular Communication Module Data Sheet
149.07 KB
10/6/2021
PDF 149.07 KB
Image
SKU
Description
alt
CCM-ATT-HON
LTE Cellular Communication Module, includes AT&T SIM card and service
alt
CCM-VZ-HON
LTE Cellular Communication Module, includes Verizon SIM card and service