https://buildings.honeywell.com/us/en/search-results.html

Sensor Accessories

Photoelectric Smoke Detector Wire Guard

Protects smoke detectors

Protects from vandalism and accidental damage with these UL Listed smoke detector guards. They are constructed of 9-gauge steel wire with corrosion resistant polyester coating or 9-gauge steel wire.

Features & Benefits:
  • 9-gauge coated steel wire
  • Flush mount
  • Fast and easy installation
  • Includes mounting clamps and hardware
  • 6.87 in H x 6.87 in W x 2.5 in D
Certifications:
  • UL Listed
  • CSFM (7300-1416:100)
Image
SKU
Description
alt
STI9713
Accessory: Protective Cover