https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Sensor Accessories

Sampling Hole Clip

Sampling Hole Clip delivers reliable & accurate sampling hole sizes that are fast to install & easy to locate. Each clip is colour-coded to indicate a specific hole diameter providing an instant visual guide & removing the need for closer inspection.

Sampling Hole Clip delivers reliable and accurate sampling hole sizes that are fast to install and easy to locate and identify. Each clip is colour-coded to indicate a specific hole diameter providing an instant visual guide and removing the need for closer inspection. This is particularly beneficial during commissioning and maintenance processes in applications like warehouses or large open spaces.

Use of a chamfered hole entry in the sampling hole clip design can help to reduce dust loading effects. Without using this type of technology, a build-up of dust around a standard drilled sampling hole is likely to occur, due to the friction created by the airflow through the sampling hole. By reducing dust loading effects and leveraging the additional protection provided by the pipe clips, sites can help increase system uptime and potentially extend service and testing intervals

Features & Benefits:
  • Pre-engineered sampling holes for faster, more efficient commissioning and installation
  • Installation-ready design
  • Visual colour-coded guide to sampling point location and sampling hole size
  • Greatly simplifies sampling hole drilling; a single 10mm drill bit for all holes
  • Reduces dust loading effects through inclusion of a chamfered hole entry design
  • Two formats available: Standard and Harsh Environment
Data Sheet
Name
Description
File Size
Date
Size
FAAST Sampling Hole Identification System Datasheet
180.47 KB
10/20/2021
PDF 180.47 KB
Name
Description
File Size
Date
Size
FAAST Sampling Hole Identification System Datasheet
180.47 KB
10/20/2021
PDF 180.47 KB
Image
SKU
Description
alt
F-PC-HE-3.0
Sampling Hole Clip, 1/8in, 3mm, Orange
alt
F-PC-HE-2.0
Sampling Hole Clip, 5/64in, 2mm, Red
alt
F-PC-HE-6.0
Sampling Hole Clip, 15/64in, 6mm, Blue
alt
F-PC-HE-4.0
Sampling Hole Clip, 5/32in, 4mm, Yellow
alt
F-PC-HE-5.0
Sampling Hole Clip, 13/64in, 5mm, Green