https://buildings.honeywell.com/us/en/search-results.html

Sensor Accessories

Sensepoint XCD Sensors and Transmitters

XCD Sensors and Transmitters supplied separately

In addition to the standard XCD Detector supplied including one of three types of plug in stainless steel sensor, we offer the XCD Sensors and Transmitter assembly separately. This is typically required on larger projects where it is planned to order the transmitter and the sensors separately due to the sensors limited shelf life. These sensors simply plug into the socket at the bottom of the transmitter and the transmitter recognises the sensor type and automatically configures itself accordingly. A bump or gassing test should be performed to validate the function of XCD Assembly.
Image
SKU
Description
alt
SPXCDXSO1SS
Oxygen 25.0% v/v only
alt
SPXCDXSHXSS
Hydrogen Sulfide 0-50ppm (10.0 to 100.0ppm, 1ppm)