https://buildings.honeywell.com/us/en/search-results.html

Sensor Accessories

SS4 Flame Detector

SS4 Flame Detector

Electro-optical digital detectors represent leading edge UV and UV/IR technology.

Product Overview:

SS4-A:

The SS4-A represents the world’s pre-eminent UV/IR technology for Electro-Optical Flame Detectors with tens of thousands successfully operating in a multitude of installations worldwide. This multi-spectrum detector senses radiant energy in the ultraviolet (UV), visible and Wide Band Infrared™ (IR) spectrum. The radiant energy from all types of flaming fires will alert the detector to their presence.

To eliminate common nuisance false alarms that occasionally occur with UV-only, IR-only, Dual IR or Dual Mode UV/IR detectors, the SS4 Flame Detectors’ FireLogic signal processing requires that UV, visible and Wide Band IR radiant energy all be evaluated before declaring a fire. The smart detector utilizes real-time signal processing algorithms that are optimized to alarm on all types of fires, while virtually eliminating the possibility of false alarms.

SS4-AS:

The SS4-AS processes UV, IR and Visible (VIS) spectral ranges from ruggedized solar-blind UV, “Quantum-Effect” IR and VIS sensors correspondingly. It is optimized for detection of hydrogen, ethanol, methanol and methane (natural gas) fires and like the other detectors in its family, it responds to Type A, B and C flaming fires.

SS4-AUV:

The SS4-AUV represents the leading edge technology UV optical flame detectors. This flame detector senses radiant energy in the ultraviolet (UV) spectrum. The radiant emissions of flaming fires will alert the detector to their presence.

Additional Features and Benefits:

SS4-A and SS4-AS Features:

  • Multi-Spectrum™: senses ultraviolet, visible and Wide Band Infrared™
  • Built-in test for optical “through the lens” testing
  • False alarm immunity
  • Detects hydrocarbon and non-hydrocarbon based fires
  • Wide field-of-view and solar-blind
  • Adjustable detector sensitivity
  • Microprocessor based algorithms: FirePic™, Snapshot™ and Tri-Mode Plot™
  • Wide temperature range of operation
  • Compatible with standard approved fire alarm panels
  • Explosion-proof housing
  • Time programmable alarm verification

SS4-AUV Features:

  • Senses solar-blink ultraviolet band
  • Built-in test for optical “through the lens” testing
  • Utilizes long-life, ruggedized UV sensors
  • Detects hydrocarbon and non-hydrocarbon based fires
  • Wide field-of-view and solar-blind
  • Adjustable detector sensitivity
  • Microcomputer based algorithms: FirePic™, Snapshot™ and UV Plot
  • Wide temperature range of operation
  • Compatible with standard approved fire alarm panels
  • Explosion-proof housing
  • Time programmable alarm verification.

Features & Benefits:

  • Detects hydrocarbon and non-hydrocarbon based fires
  • Built-in test for optical “through the lens” testing
  • False alarm immunity

Quick Specs:

  • Sensitivity: Adjustable between 60 ft., 45 ft., 30 ft., and 15 ft. to a 1 sq. ft. gasoline fire
  • Response time: 2-5 seconds to 1 sq. ft. of gasoline fire at 60 ft.
  • Field-of-view: 120 degrees cone of vision (60 degrees from on axis)

Fire and Gas Consultancy Services

Others

  • Brand
    • Honeywell
  • Sub-Category
    • Flame Detectors

Others

  • Brand
    • Honeywell
  • Sub-Category
    • Flame Detectors
  • Brand : Honeywell
  • Sub-Category : Flame Detectors
Manuals and Guides
Name
Description
File Size
Date
Size
SS4 Flame Detector User Guide
164.71 KB
7/15/2021
PDF 164.71 KB
FSL100 Flame Detectors,FS10-R,FS24X Flame Detector,SS2 Flame Detector,FS20X Flame Detector,SS4 Flame Detector Product Guide
2.58 MB
7/15/2021
PDF 2.58 MB
SS4 Flame Detector User Guide
229.67 KB
12/20/2021
PDF 229.67 KB
Certificate
Name
Description
File Size
Date
Size
SS4 Flame Detector Atex Declaration of Conformity
206.34 KB
7/15/2021
PDF 206.34 KB
SS4 Flame Detector FM Approval Guide
109.31 KB
7/15/2021
PDF 109.31 KB
FS24X Flame Detector,FS20X Flame Detector,SS2 Flame Detector,SS4 Flame Detector IECEx Certificate of Conformity
949.8 KB
7/15/2021
PDF 949.8 KB
FS24X Flame Detector,FS20X Flame Detector,SS2 Flame Detector,SS4 Flame Detector Atex Certificate
170 KB
7/15/2021
PDF 170 KB
FSX SS4 Certificate of Conformity
474.98 KB
7/15/2021
PDF 474.98 KB
Inmetro DNV GL - Business Assurance Certificate
512.68 KB
8/30/2021
PDF 512.68 KB
FT-2145 Test Lamp ATEX CE EU Declaration of Conformity
206.94 KB
7/15/2021
PDF 206.94 KB
Brochure
Name
Description
File Size
Date
Size
SS4 Flame Detector Brochure
402.18 KB
7/15/2021
PDF 402.18 KB
Name
Description
File Size
Date
Size
SS4 Flame Detector User Guide
164.71 KB
7/15/2021
PDF 164.71 KB
SS4 Flame Detector Atex Declaration of Conformity
206.34 KB
7/15/2021
PDF 206.34 KB
SS4 Flame Detector FM Approval Guide
109.31 KB
7/15/2021
PDF 109.31 KB
FS24X Flame Detector,FS20X Flame Detector,SS2 Flame Detector,SS4 Flame Detector IECEx Certificate of Conformity
949.8 KB
7/15/2021
PDF 949.8 KB
FS24X Flame Detector,FS20X Flame Detector,SS2 Flame Detector,SS4 Flame Detector Atex Certificate
170 KB
7/15/2021
PDF 170 KB
FSX SS4 Certificate of Conformity
474.98 KB
7/15/2021
PDF 474.98 KB
SS4 Flame Detector Brochure
402.18 KB
7/15/2021
PDF 402.18 KB
FSL100 Flame Detectors,FS10-R,FS24X Flame Detector,SS2 Flame Detector,FS20X Flame Detector,SS4 Flame Detector Product Guide
2.58 MB
7/15/2021
PDF 2.58 MB
Inmetro DNV GL - Business Assurance Certificate
512.68 KB
8/30/2021
PDF 512.68 KB
SS4 Flame Detector User Guide
229.67 KB
12/20/2021
PDF 229.67 KB
FT-2145 Test Lamp ATEX CE EU Declaration of Conformity
206.94 KB
7/15/2021
PDF 206.94 KB
Image
SKU
Description
alt
SS4-MOD-AS2
Replacement Electronics Module for SS4-AS2 (UV/IR) Detectors. Module only, non-latching LED
alt
SS4-MOD-A2
Replacement Electronics Module for SS4-A2 (UV/IR) Detectors. Module only, non-latching LED
alt
SS4-MOD-A2-M
Replacement Electronics Module for SS4-A2 (UV/IR) Detectors. Module only, non-latching LED with 4-20mA Output
alt
SS4-A2-C-E
Aluminum UV/IR, ATEX, Hydrocarbon Fires, Non Latching Alarm LED, FM, cFM, ATEX, IECEx FOR Zone 1 (2) M25
alt
SS4-AS2-C-E-M
SS4-AS2-C-E Aluminum UV/IR, ATEX, optimised for Non-Hydrocarbons and Silane, Ethanol, Methanol, Hydrogen & Natural Gas Fires, version Factory installed.
alt
SS4-MOD-AUV2-H
Replacement Electronics Module for SS4-AUV2 (UV) Detectors. Module only, non-latching LED with HART Output
alt
SS4-MOD-A2-H
REPLACE MODULE FOR SS4-A2 UV/IR HART
alt
SS4-A2-CSS-E-H
SS4-A2-CSS-E Stainless Steel UV/IR, ATEX, Hydrocarbon Fires, Non Latching Alarm LED, FM, cFM, ATEX, IECEx FOR Zone 1 (2) M25 with SS4-FSCHCOM SS4 Module HART Factory installed.
alt
SS4-MOD-AUV2-M
Replacement Electronics Module for SS4-AUV2 (UV) Detectors. Module only, non-latching LED with 4-20mA Output
alt
SS4-AS2-C-E
Aluminum UV/IR, ATEX, Hydrogen & Non Hydrocarbon Fires, Non Latching Alarm LED, FM, cFM, CSFM for Class I, Div.1 groups B,C & D (2) M25