https://buildings.honeywell.com/us/en/search-results.html

Sensor Accessories

Stainless Steel Guard

Protects smoke detectors

Protects from vandalism and accidental damage with these UL Listed smoke detector guards. They are constructed of 9-gauge steel wire with corrosion resistant polyester coating or 9-gauge stainless steel wire.

Features & Benefits:
  • 9-gauge 304 grade stainless steel wire
  • Surface mount
  • Fast and easy installation
  • Includes mounting clamps and hardware
  • 3.25 in H x 7 in W (octagon shape)
Certifications:
  • UL Listed
  • CSFM 7300-1416:100
Image
SKU
Description
alt
STI9604SS
Accessory: Protective Cover, Stainless Steel