https://buildings.honeywell.com/us/en/search-results.html

Sensor Accessories

Stopper®, Steel Web Surface Mount

Protects smoke detectors

Protects from vandalism and accidental damage with these UL Listed smoke detector guards. They are constructed of 9-gauge steel wire with corrosion resistant polyester coating or 9-gauge steel wire.

Features & Benefits:
  • 9-gauge stainless steel wire
  • Surface mount
  • Fast and easy installation
  • Includes mounting clamps and hardware
  • 4.25 in H x 8.25 in W (octagon shape)
Certifications:
  • UL Listed
  • CSFM 7300-1416:100
Image
SKU
Description
alt
STI9610
Accessory: Protective Cover
alt
STI9605
Accessory: Protective Cover
alt
STI9602
Accessory: Protective Cover