https://buildings.honeywell.com/us/en/search-results.html

Sensor Accessories

Subrack Enclosure

The 19 inch rack enclosures are designed to house up to 20 display and programmer modules in a wide variety of configurations to suit the particular requirements of a site where centralised control and monitoring of the VESDA system is required.

The 19 inch rack enclosures are designed to house up to 20 display and programmer modules in a wide variety of configurations to suit the particular requirements of a site where centralised control and monitoring of the VESDA system is required. The 19” Subracks (ordered separately as VSR-xxxx) are mounted on a swing frame for convenient connection of all the cables. Cable entry for 24V DC power, VESDAnet connection and interfacing to the relays is provided by a removable gland plate which is drilled as required on site. 19” Subracks and 3U blank panels must be ordered separately.

Image
SKU
Description
alt
VSR-0006
Subrack Enclosure: 3 Blank Panels: 1 VLP Display
alt
VSR-000J
Subrack Enclosure, 3 Blank Panels, 1 VLC Display/7 Relay/Remote Termination Card
alt
VSR-3044
Subrack Enclosure, 1 VESDAnet Socket, 1 Blank Panels, 2 VLS Display/7 Relay
alt
VSR-2000
alt
VSR-2100
Subrack Enclosure, 1 VLP Display/7 Relay, 1 Programmer Module, 2 Blank Panels
alt
VSR-00000-T00
LP 19"SR With 4BLKS-TYCO
alt
VSR-222J
Subrack Enclosure, 3 VLP Display/7 Relay, 1 VLC Display/7 Relay
alt
VSR-00JA
Subrack Enclosure, 2 Blank Panels, 1 VLC Display/7 Relay, 1 Programmer Module
alt
VSR-2J2J
Subrack Enclosure, 1 VLP Display/7 Relay, 1 VLC Display/7 Relay, 1 VLP Display/7 Relay, 1 VLC Display/7 Relay
alt
VSR-6600
Subrack Enclosure, 2 VLP Display, 2 Blank Panels