https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Sensor Accessories

The WFD Series vane-type waterflow detector, with a computer designed paddle, fits Schedule 10 through Schedule 40 steel pipe sizes 2 in through 8in. The design of this unit makes it easy to install and simple to maintain

The System Sensor WFD Series vane-type waterflow detector, with a computer designed paddle, fits Schedule 10 through Schedule 40 steel pipe sizes 2 in through 8in. The design of this unit makes it easy to install and simple to maintain.

The System Sensor WFD Series vane-type waterflow detector, with a computer designed paddle, fits Schedule 10 through Schedule 40 steel pipe sizes 2 in through 8in. The design of this unit makes it easy to install and simple to maintain. It can be mounted in a vertical or horizontal position and is suitable for indoor and UL-listed outdoor wte-pipe sprinkler installations.

Features & Benefits:
  • Sealed Retard
  • Visual Switch Activation
  • Mechanical Delay
Image
SKU
Description
alt
WFD20EPN
Waterflow Detector, Schedule 10/40, 50mm.
alt
020-480-501
Kit Mach 2.8 Cover MLD