https://buildings.honeywell.com/us/en/search-results.html

Sensor Accessories

VESDA Modbus High Level Interface Model

The VESDA Modbus high level interface models links VESDAnet1 with PC software monitoring tools, building management systems (BMSs) or fire alarm control panels (FACPs). They are Type 2 models which have the echoing function is disabled.

The VESDA Modbus high level interface models links VESDAnet1 with PC software monitoring tools, building management systems (BMSs) or fire alarm control panels (FACPs). They are Type 2 models which have the echoing function is disabled.

This Modbus HLI models are used to interface to a VESDAnet. Modbus HLI supports up to a maximum of 40 VESDA detectors on a VESDAnet. The Modbus HLI models supports VESDAnet detector zone numbers Between 1 to 200. The Modbus HLI divides up the address range into to 7 logical networks.

Features & Benefits:
  • Direct access and monitoring of VESDAnet system
  • Seamless data transfer
  • Easily configured using Xtralis configuring and monitoring software packages
Image
SKU
Description
alt
VHX-0420-FIK
Modbus Type 3 HLI: 24V DC: 70mA: 1.68W: 188mx98mx40m: 0.4Kg
alt
VHX-0410
Modbus High Level Interface Model: Type 2: 24V DC: 70mA Quiescent: 1.68W: 188x98x40mm: 0.4Kg