https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Sensor Accessories

VEU Aspirating Smoke Detector

The VEU series of Aspirating Smoke Detectors are the premium detector of the VESDA-E range. They are an Ultra-wide sensitivity range.

The VEU series of aspirating smoke detectors are the premium detector of the VESDA-E range. An Ultra-wide sensitivity range; 15 times greater than VESDA VLP, and provision for more sampling holes provide an increased coverage in high airflow applications by at least 40%. Considerably longer linear pipe runs and extended branched pipe network configurations cater perfectly to applications with higher ceilings providing an increased coverage by up to 80% whilst allowing convenient detector mounting for ease of service and maintenance. A range of revolutionary new features provide unsurpassed detection performance, flexibility, field programmability, connectivity and reduced total cost of ownership.

Features & Benefits:
  • Intuitive LCD icon display provides instant status information for immediate response
  • Flow fault thresholds per port accommodate varying airflow conditions
  • Smart on-board filter
  • Referencing to accommodate external environmental conditions
  • Backward compatible with VLP and VESDAnet
  • Remote monitoring with iVESDA for system review and proactive maintenance
  • Secondary monitoring and maintenance
  • Aspirating detector secondary monitoring and maintenance via Wi-Fi
Certifications:
  • CE
  • EN 54-20
  • ISO 7240-20
  • UL
  • ULC
  • VdS