https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Sensor Accessories

Viewguard Motion Detectors Adjustable Hinge Accessory

Viewguard motion detectors adjustable hinge accessories are suitable for wall and corner mounting horizontal ±20°, vertical +4° to -8° as per EN grade 2.

Viewguard motion detectors adjustable hinge accessories are suitable for wall and corner mounting horizontal ±20°, vertical +4° to -8° as per EN grade 2.

Image
SKU
Description
alt
033390.17
Adjustable Hinge, Motion Detectors Accessory, ±20Deg Horizontal, +4Deg to -8Deg Vertical Range Of Adjustment, Traffic White