https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Sensor Accessories

Viewguard PIR AM Motion Detector

Honeywell provides viewguard PIR AM motion detectors which operates on bus-1 or on alternatively bus-2 by using the passive infrared principle.

Honeywell’s viewguard PIR AM motion detectors operates on bus-1 or on alternatively bus-2 by using the passive infrared principle. For continuous detection, the detector are equipped with a high-quality mirror optics. The standard models are delivered with a mirror for surface optics. Upon request the detectors can be upgraded on-site to route or curtain optics by integrating separately available accessories. The detectors are suitable for intrusion detection control panels equipped with BUS-2 or BUS-1 technology or conventional connection technology and are available with or without anti-mask (AM) monitoring.

Features & Benefits:
  • Anti-mask monitoring- detects covering and spraying of the window
  • Unambiguous display of the operating state
  • Detection display in the walk test mode via two LEDs
  • The detector triggered first can be identified by means of the LED display
  • Easy method of performing a functional control and a detection range check
  • Range programmable in four steps
  • Sensitivity programmable in two steps
  • Cyclic detector test for correct functioning
Certifications:
  • VdS Class C
  • EN 50131-1 and EN 50131-2-2, grade 3
  • SES-EMA-RL-T2:2010-08

Others

  • Includes
    • High-quality mirror optics
  • Overall Height
    • 130 Millimeter-PRD
  • Regulatory Approvals
    • VdS Class C; EN 50131-1 and EN 50131-2-2, grade 3; SES-EMA-RL-T2:2010-08
  • Overall Depth
    • 48 Millimeter-PRD
  • Overall Width
    • 64 Millimeter-PRD

Others

  • Includes
    • High-quality mirror optics
  • Overall Height
    • 130 Millimeter-PRD
  • Regulatory Approvals
    • VdS Class C; EN 50131-1 and EN 50131-2-2, grade 3; SES-EMA-RL-T2:2010-08
  • Overall Depth
    • 48 Millimeter-PRD
  • Overall Width
    • 64 Millimeter-PRD
  • Includes : High-quality mirror optics
  • Overall Height : 130 Millimeter-PRD
  • Regulatory Approvals : VdS Class C; EN 50131-1 and EN 50131-2-2, grade 3; SES-EMA-RL-T2:2010-08
  • Overall Depth : 48 Millimeter-PRD
  • Overall Width : 64 Millimeter-PRD
Image
SKU
Description
alt
033436
Viewguard spare parts wall, Tamper
alt
033434
Viewguard PIR mirror, Curtain optics, 11 zones on 11 levels, 7.5° hor., 85° vert., Range 17 / 21 / 25 / 30m
alt
033435
Viewguard PIR mirror, Long range optics, 8 zones on 6 levels, 30° hor., 78° vert., Range 29 / 35 / 42 / 50m