https://buildings.honeywell.com/us/en/search-results.html

Sensor Accessories

XAS Sample & Exhaust Tube

XAS Sample & Exhaust Tubes comes under Xtralis Accessories. These are available in 18”,36” and 60 “. They also consists of 2,3 and 4 sample and exhaust tube kit.

XAS Sample & Exhaust Tubes comes under Xtralis Accessories. These are available in 18”,36” and 60 “. They also consists of 2,3 and 4 sample and exhaust tube kit.

Image
SKU
Description
alt
LF42290
60in-4 Hole Sample & Exhaust Tube Kit. Same As Part No Lf42290
alt
LF42289
36in-3 Hole Sample & Exhaust Tube Kit. Same As Part No Lf42289
alt
LF42288
18in-2 Hole Sample & Exhaust Tube Kit. Same As Part No Lf42288
alt
LF42287
60in-4 Hole Sample & Exhaust Tube Kit. Same As Part No Lf42287