Smoke Detectors
300 Series Conventional Thermal Detector
The 300 Series conventional thermal detectors incorporates an application specific integrated circuit combined with the latest in thermal element technology to provide quick and accurate detection of fires through temperate levels or changes.
The 300 Series conventional thermal detectors incorporates an application specific integrated circuit combined with the latest in thermal element technology to provide quick and accurate detection of fires through temperate levels or changes. They provide detection of fires especially in environments such as boiler houses or kitchens where smoke detectors are inappropriate due to the high level of airborne contamination.
These detectors also have an integrated bi-colour LED which illuminates to provide a local alarm signal. This remains illuminated until the detector is reset by a momentary power disruption. The integral LED changes colour according to the detectors status.
Features & Benefits:- Low profile design
- Low current draw
- Programmable sensitivity
- Bi-colour LED detector status indicator
- Backward compatible with Series 100 detector range of bases
- EN54 - 5:2000 Class A2S
- LPCB Approved
- CE
Others
- Conventional or Addressable
- Conventional
Others
- Conventional or Addressable
- Conventional
- Conventional or Addressable : Conventional
Document Title
File Size
Date Added
Image
SKU
Description
5351TE
Conventional Thermal Detector, 58C Fixed, 8-30V DC, -30 to 70C, 105g, 102mm Diameter, 48mm Height