https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Smoke Detectors

951 Series Photoelectric and CO Detector

The 951 Series Photoelectric and CO Detectors by Notifier incoperates the principle of photoelectric and carbon monoxide detection.

The Notifier 951 Series Photoelectric and CO Detectors are a complete blend of cost effective and performance oriented products. These are multi- criteria detectors that works on the principle of photoelectric and carbon monoxide detection.FPC-951A are intelligent, addressable smoke and carbon monoxide (CO) detectors with integral communication to provide point location for alarm communication and selective maintenance.

These detectors have point ID capability that enables each detector address to be set with rotary address switches providing exact device locations. The modern design and expanded color options support contemporary aesthetic demands. In addition, each detector is constructed for exceptional installation and maintenance efficiency. FPC-951(A) is an intelligent, multi-criteria detector that incorporates photoelectric and carbon monoxide (CO) detection principles.

Features & Benefits:
  • Combination smoke and CO detector
  • Sleek, low profile design with optional color features
  • 10-year CO cell with end-of-life warning
Certifications:
  • UL 268 7th edition
  • UL 2075
  • UL Listed: S1115
  • CSFM: 7272-0028:0510

Others

  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Maximum Operating Ambient Temperature
    • 122 degree Fahrenheit
    • 50 degree Celsius

Others

  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Maximum Operating Ambient Temperature
    • 122 degree Fahrenheit
    • 50 degree Celsius
  • Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius
  • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
Image
SKU
Description
alt
FPC-951
Intelligent multi-criteria photo/CO detector, white, UL listed