https://buildings.honeywell.com/us/en/search-results.html
×

Smoke Detectors

ADAPT® Multisensor Intelligent Detector

ADAPT® multisensor intelligent detectors are addressable, low-profile detectors designed for use with Fire-Lite® fire alarm control panels.

ADAPT� Multisensor Intelligent Detector

ADAPT® multisensor intelligent detectors are addressable, low-profile detectors designed for use with Fire-Lite fire alarm control panels. ADAPT detectors use a combination of photoelectric and thermal sensing technologies to decrease the likelihood of false alarms. Unlike traditional intelligent detectors, the ADAPT detectors have microprocessors in the detector head that processes alarm data. As a result, the ADAPT detectors adjust their sensitivity automatically, without operator intervention or control panel programming. Areas where the ADAPT detectors are especially useful include office complexes, schools, college campuses, manufacturing and industrial facilities, and anywhere else the use of a particular area may change.

Features & Benefits:
  • Compatible with LiteSpeed™ and CLIP systems
  • Addressable-analog communication
  • 2-wire SLC connection
  • Rotary, decimal addressing: 01 to 159 with MS-9600UDLS and MS-9600LS series systems, and 01 to 99 with MS-9200UDLS(C) Firmware 4
  • Dual bi-color LED design provides 360° viewing angle
  • LEDs lock red when in alarm. In LiteSpeed, LEDs flash green in standby for normal condition
  • Built-in tamper-resistant feature
  • Constructed of off-white fire resistant plastic designed to commercial standards
  • SEMS screws for wiring of the separate base
  • Built-in functional test switch activated by external magnet
Certifications:
  • UL Listed: S1059
  • ULC Listed: S1059
  • MEA Listed: 243-02-E
  • FM Approved
  • CSFM: 7272-0075:0194
Image
SKU
Description
alt
AD355.
ADAPT Multi-Sensor, Low Profile Intelligent Detector