https://buildings.honeywell.com/us/en/search-results.html
×

Smoke Detectors

Addressable Photoelectric Smoke Detector

Addressable photoelectric smoke detectors are the clear choice for commercial settings where smoldering fires are a threat.

Addressable Photoelectric Smoke Detector

Addressable photoelectric smoke detectors are the clear choice for commercial settings where smoldering fires are a threat. In addition to accurately detecting a smoldering fire, each photoelectric detector has a unique address, which is recognized by the IntelliKnight panel. No precious seconds are wasted in determining location of an alarm. IntelliKnight addressable photoelectric smoke detectors compensate automatically for contamination in the environment. And detector testing is simple — even from a remote site. Like other IntelliKnight detector models, addressable photoelectric smoke detectors offer a low profile for pleasing aesthetics. Combine all this with the features you’ve come to expect from Silent Knight® smoke detectors — easy installation, stable operation, RF/transient protection, and vandal-resistant locking — and it adds up to a flexible solution for all your fire protection needs. IntelliKnight addressable photoelectric smoke detectors are particularly suited to detecting dense smoke typical of fires involving materials such as soft furnishings, plastic, foam, or other similar materials which tend to smolder and produce large visible particles. The detectors feature automatic compensation for contamination and a simple detector calibration test procedure that can be run from the panel or remotely (using the Windows™ based downloading software).

Features & Benefits:
  • Low profile, two inches including the base
  • Simple and reliable addressing without mechanical switches
  • Automatic compensation for sensor contamination
  • Built-in fire test feature
  • Simple detector calibration testing through the control panel or remotely through a Windows based computer software
  • Vandal resistance locking features
  • Field cleanable 
Certifications:
  • UL Listed, Meets NFPA 72 Ch 7 Requirements
  • CSFM Approved
  • MEA Approved
  • FM Approved

Others

  • Maximum Alarm Current
    • 55 milliampere
  • Maximum Standby Current
    • 55 milliampere
  • Detection Sensor Type
    • Photoelectric
  • Conventional or Addressable
    • Addressable
  • Alarm Current
    • 55 milliampere
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Maximum Operating Humidity
    • 85 Percentage
  • Maximum Operating Voltage
    • 41 voltage direct current

Others

  • Maximum Alarm Current
    • 55 milliampere
  • Maximum Standby Current
    • 55 milliampere
  • Detection Sensor Type
    • Photoelectric
  • Conventional or Addressable
    • Addressable
  • Alarm Current
    • 55 milliampere
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Maximum Operating Humidity
    • 85 Percentage
  • Maximum Operating Voltage
    • 41 voltage direct current
  • Maximum Alarm Current : 55 milliampere
  • Maximum Standby Current : 55 milliampere
  • Detection Sensor Type : Photoelectric
  • Conventional or Addressable : Addressable
  • Alarm Current : 55 milliampere
  • Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius
  • Maximum Operating Humidity : 85 Percentage
  • Maximum Operating Voltage : 41 voltage direct current
Image
SKU
Description
alt
SD505-PHOTO-BP
SD505-PHOTO(ADDRESSABLE PHOTO) BLK PK(5)
alt
SD505-PHOTO
Addressable Photoelectric Duct Smoke Detector