Smoke Detectors
Advanced Intelli Smoke Detector
Advanced Intelligent Smoke Detector has new mechanical platform with revolutionary chamber offering improved false alarm immunity.
Advanced Intelligent Smoke Detector has new mechanical platform with revolutionary chamber offering improved false alarm immunity. It Includes Advanced Protocol, Available with or without single pole short circuit isolation with status control through Advanced Protocol.
Features & Benefits:- Advanced intelligent detection functionality
- Fully digital addressing technology
- Advanced maintenance and addressing features via remote hand-held test unit by IR or RF
- Three-colour LED detector status indicator
- Wide operating voltage 8 to 30VDC
- Automatic drift compensation
- Low profile design
- Low current draw
- Backward compatible
- CE
- UL
Others
- Detection Sensor Type
- Optical
- Brand
- System Sensor
- Detector Type
- Optical
Others
- Detection Sensor Type
- Optical
- Brand
- System Sensor
- Detector Type
- Optical
- Detection Sensor Type : Optical
- Brand : System Sensor
- Detector Type : Optical
Document Title
File Size
Date Added
Image
SKU
Description
FCO731
Smoke Detector: Optical
FCO 331
Smoke Detector: Photoelectric: -300 to +700C: 8 to 30V DC: 38x102mm