https://buildings.honeywell.com/us/en/search-results.html

Smoke Detectors

ASD Interface

ASD Interfaces are designed to integrate FAAST aspirating detection onto the Vigilon loop via a combined Power Supply Unit (PSU) and loop interface.

ASD Interfaces are designed to integrate FAAST aspirating detection onto the Vigilon loop via a combined Power Supply Unit (PSU) and loop interface. The PSU provides necessary power and 24 hour battery backup compliant to EN54-4. The ASD Interface is supplied in a bundle kit complete with a FAAST or FAAST LT as well as batteries and connection PCB.

Features & Benefits:
  • Designed to work with FAAST and FAAST LT-200 range
  • Combined EN54-4 power supply and loop interface providing 24hr standby as standard
  • Simple connection PCB eliminating the need for end of lines and special cabling between FAAST and loop interface
  • Full status reporting of ASD and interface at Vigilon control panel
  • Easy set up on Vigilon Commissioning Tool
  • Designed to match the sleek aesthetics of the FAAST units

Others

  • Maximum Beam Distance
    • 2000 m²
  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Humidity
    • 93 Percentage
  • Maximum Operating Voltage
    • 31.5 volt
  • Maximum Standby Current
    • 0.7 ampere
  • Brand
    • System Sensor
  • Detection Sensor Type
    • Ultrasonic
  • Sensitivity
    • 0.07 obs/mPercentage
  • Detector Type
    • Aspirating

Others

  • Maximum Beam Distance
    • 2000 m²
  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Humidity
    • 93 Percentage
  • Maximum Operating Voltage
    • 31.5 volt
  • Maximum Standby Current
    • 0.7 ampere
  • Brand
    • System Sensor
  • Detection Sensor Type
    • Ultrasonic
  • Sensitivity
    • 0.07 obs/mPercentage
  • Detector Type
    • Aspirating
  • Brand : System Sensor
  • Detection Sensor Type : Ultrasonic
  • Sensitivity : 0.07 obs/mPercentage
  • Detector Type : Aspirating
  • Maximum Beam Distance : 2000 m²
  • Minimum Operating Ambient Temperature : -10 degree Celsius
  • Minimum Operating Humidity : 10 Percentage
  • Maximum Operating Humidity : 93 Percentage
  • Maximum Operating Voltage : 31.5 volt
  • Maximum Standby Current : 0.7 ampere
Document Title
File Size
Date Added