Smoke Detectors
Automatic Detector
Automatic Detectors with fast semiconductor sensor for the detection of fires with extreme fluctuations, rapidly rising and with fixed temperature heat function for the detection of fires, light smoke generation with slowly rising temperatures.
Automatic Detectors with fast semiconductor sensor for the detection of fires with extreme fluctuations, rapidly rising temperatures and with fixed temperature heat function for the detection of fires, light smoke generation with slowly rising temperatures. They can be used for early detection of fires with light smoke generation. Diagnostic detector with alarm latch and alarm indicator, especially designed for use in hazardous areas.
Certifications:- VdS
- EN 54-7
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Document Title
File Size
Date Added
Image
SKU
Description
K766064
Ex OT-Multisensor Detector, Series 9100, -10 to 60C, 12 m Max Height, 110 m2 Max Area
K766063
Ex Optical Smoke Detector, Series 9100, -10 to 70C, 12 m Max Height, 110 m2 Max Area
K766062
Ex Fixed Heat Detector 1161, Series 9100, -10 to 50C, 7.5 m Max Height, 30 m2 Max Area
K766065
Ex OTI-Multisensor Detector, Series 9100, 12 m Max Height, 120 m2 Max Area
K766061
Ex Rate-of-rise Heat Detector 1261, Series 9100, -10 to 50C, 7.5 m Max Height, 30 m2 Max Area
K766060
Ionization Smoke Detector, Series 9100, 12 m Max Height, 120 m2 Max Area