Smoke Detectors
Basic Unit TITANUS PRO SENS® 2 EB
Basic unit TITANUS PRO SENS® 2 EB for wall mounting, ready for receiving up to two detector modules DM-TP-xx. The TITANUS PRO SENS® 2 EB can be directly connected to the esserbus/powered loop.
Basic unit TITANUS PRO SENS® 2 EB for wall mounting, ready for receiving up to two detector modules DM-TP-xx. The TITANUS PRO SENS® 2 EB can be directly connected to the esserbus/powered loop. The device is supplied with front foil for two-tube operation.
Features & Benefits:- Pre-configured for connecting a DM-TP-xx detector module
- Optical status display for alarm and fault indication at the front foil
- Extendable for integrating up to two DM-TP-xx detector modules to connect a second tube
- Ports for two suction tubes with outside diameter of 25 mm
- Port for air return tube
- VdS Approval
Others
- Minimum Storage Temperature
- -25 degree Celsius
- Maximum Storage Temperature
- 65 degree Celsius
- Brand
- Esser
Others
- Minimum Storage Temperature
- -25 degree Celsius
- Maximum Storage Temperature
- 65 degree Celsius
- Brand
- Esser
- Brand : Esser
- Minimum Storage Temperature : -25 degree Celsius
- Maximum Storage Temperature : 65 degree Celsius
Document Title
File Size
Date Added