https://buildings.honeywell.com/us/en/search-results.html

Smoke Detectors

Controller For ILIA Beam Detector

Controller for ILIA beam detectors, used remotely to manage 2 detectors max. through a single line of serial link.

Controller for ILIA beam detectors, used remotely to manage 2 detectors max. through a single line of serial link. Consists of a plastic container complete with a keyboard with 5 functions keys and a blacklit display of 16 characters and 2 lines. Through the menu it's possible to programme the system from the ground and each single detector. 4 characters password protection.

Features & Benefits:
  • Extremely easy installation and programming
  • Integrated diaphragm with different possibilities adjustments
  • Modifiable and selectable sensitivity thresholds in a wide range via control unit
  • Threshold self-compensation
  • Self-test of correct RS-485 communication
  • Automatic reset of the detector for interruption of the infrared beam
Certifications:
  • RoHS
  • CE

Others

  • Brand
    • NOTIFIER

Others

  • Brand
    • NOTIFIER
  • Brand : NOTIFIER
Document Title
File Size
Date Added
Image
SKU
Description
alt
CSRLS-2
Controller For ILIA Beam Detector, 9,6to32Vcc, 50mA, -20Cto+65C, 193x162x153mm
alt
CSRLS-PRO
Controller For ILIA Beam Detector: 9:6to32Vcc: 50mA: -20Cto+65C: 193x162x153mm: PRO Version
alt
CSRLS-2-DUST-L7
Controller For ILIA Beam Detector: 9:6to32Vcc: 50mA: -20Cto+65C: 193x162x153mm: Dust