Smoke Detectors
Conventional Smoke Detector
Conventional Smoke Detectors are uses state of the art optical chamber combined with an application specific integrated circuit (ASIC) to provide quick and accurate detection of fires.
Conventional Smoke Detectors are uses state of the art optical chamber combined with an application specific integrated circuit (ASIC) to provide quick and accurate detection of fires. A combination of the unique chamber design and other technically advanced features will significantly extend the service intervals before cleaning of the detector becomes necessary.
Features & Benefits:- Low profile design
- Low current draw
- Automatic drift compensation
- Operates on 12 and 24VDC Systems
- Remote alarm test feature
- Easy Maintenance
- Range of detector bases available
- Remote LED Option
- EN54 – 7:2000
Others
- Conventional or Addressable
- Conventional
- Brand
- System Sensor
Others
- Conventional or Addressable
- Conventional
- Brand
- System Sensor
- Conventional or Addressable : Conventional
- Brand : System Sensor
Document Title
File Size
Date Added
Image
SKU
Description
5200175-00A
Conventional Smoke Detector: 8-30V dc: 60 µA at 24V DC