Smoke Detectors
Conventional System Beam Smoke Detector 18-32V
Conventional system beam smoke detectors are composed of an independent transmitter and a receiver that can be powered together or separately. They provide protection range between 5 and 100 meters.
Conventional system beam smoke detectors are composed of an independent transmitter and a receiver that can be powered together or separately. They provide protection range between 5 and 100 meters. These detectors have adjustment of beam intensity on three levels based on distance and on 16 levels based on sensitivity through dip-switch. These detectors also provide automatic gain dusty compensation for loss of signal.
Certifications:- EN54 part 12
Others
- Minimum Beam Distance
- 45 metre
- Maximum Beam Distance
- 100 metre
- Maximum Alarm Current
- 57 milliampere
- Alarm Current
- 57 milliampere
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- Maximum Standby Current
- 51 milliampere
- Alarm Contact Ratings
- 1 A @ 30 V
- Maximum Operating Humidity
- 95 Percentage
- Maximum Operating Voltage
- 32 voltage direct current
- Material
- ABS
Others
- Minimum Beam Distance
- 45 metre
- Maximum Beam Distance
- 100 metre
- Maximum Alarm Current
- 57 milliampere
- Alarm Current
- 57 milliampere
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- Maximum Standby Current
- 51 milliampere
- Alarm Contact Ratings
- 1 A @ 30 V
- Maximum Operating Humidity
- 95 Percentage
- Maximum Operating Voltage
- 32 voltage direct current
- Material
- ABS
- Material : ABS
- Minimum Beam Distance : 45 metre
- Maximum Beam Distance : 100 metre
- Maximum Alarm Current : 57 milliampere
- Alarm Current : 57 milliampere
- Minimum Operating Ambient Temperature : -20 degree Celsius
- Maximum Standby Current : 51 milliampere
- Alarm Contact Ratings : 1 A @ 30 V
- Maximum Operating Humidity : 95 Percentage
- Maximum Operating Voltage : 32 voltage direct current
Document Title
File Size
Date Added