https://buildings.honeywell.com/us/en/search-results.html

Smoke Detectors

Delta Scanner

Delta LaserPlus monitoring is comprehensive and makes it possible to put up limits for acceptable deviations in change of airflow. The detector can on that way easily adapted to all current environments.

The detector selectively monitors up to 4 zones, and all signals can is taken out via relay contacts. Otherwise, it has the same properties as Delta Laser PLUS. The detectors can be connected to addressable loops via address unit, or they can be used as "stand alone".

The detector has a built-in filter, when this is clogged it is replaced. The detector can cover up to 2000 m2, at large volumes each object must be assessed separately. If the detector is to be used against any fire alarm system, it is possible. Only one address unit/transponder is required for each detector and one for monitoring airflow/fan.

Others

  • Operating Current
    • 240 milliampere
  • Overall Height
    • 225 Millimeter-PRD
  • Minimum Operating Ambient Temperature
    • -20 Degrees Celsius
  • Overall Depth
    • 125 Millimeter-PRD
  • Overall Width
    • 350 Millimeter-PRD
  • Maximum Operating Voltage
    • 30
  • Brand
    • Honeywell
  • Conventional or Addressable
    • Conventional

Others

  • Operating Current
    • 240 milliampere
  • Overall Height
    • 225 Millimeter-PRD
  • Minimum Operating Ambient Temperature
    • -20 Degrees Celsius
  • Overall Depth
    • 125 Millimeter-PRD
  • Overall Width
    • 350 Millimeter-PRD
  • Maximum Operating Voltage
    • 30
  • Brand
    • Honeywell
  • Conventional or Addressable
    • Conventional
  • Brand : Honeywell
  • Conventional or Addressable : Conventional
  • Operating Current : 240 milliampere
  • Overall Height : 225 Millimeter-PRD
  • Minimum Operating Ambient Temperature : -20 Degrees Celsius
  • Overall Depth : 125 Millimeter-PRD
  • Overall Width : 350 Millimeter-PRD
  • Maximum Operating Voltage : 30
Document Title
File Size
Date Added