/content/hbtbt/us/en/search-results.html

Smoke Detectors

DJB-115 Junction Box

DJB-115 Junction Boxes are compatible mounting accessories for Dallmeir's Mounting Plates. These junction boxes provides easy, safe and reliable connection options for both the power supply of up to three consumer devices.

Overview

DJB-115 Junction Boxes are compatible mounting accessories for Dallmeir's Mounting Plates. These junction boxes provides easy, safe and reliable connection options for both the power supply of up to three consumer devices. Enclosed in an IP66 housing, the junction box DJB-115W is designed for indoor as well as for outdoor applications. The junction box cover can be removed for the installation of the bracket and housing and easily hung back into the hinge.

Features & Benefits:
  • Fast and efficient electrical installation
  • Housing with IP66 ingress protection
  • Specially designed cable feed-through for IP68 cable glands
Specifications

Others

  • Brand
    • System Sensor

Others

  • Brand
    • System Sensor
  • Brand : System Sensor
Sort
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
CP/003847
Junction Box, Outdoor, White, 3x24V AC
Image
SKU
Description
alt
CP/003847
Junction Box, Outdoor, White, 3x24V AC