Smoke Detectors
Dual Channel Aspirating Detector
Dual channel aspirating detectors have been designed with unique laser sensor to provide a compact, and cost effective aspirating solution.
Dual channel aspirating detectors have been designed with unique laser sensor to provide a compact, and cost effective aspirating solution. They have been designed to provide both a standalone and or a direct loop connection to the control and indicating panel dependent upon the type of controller used. These detectors are connected directly to the loop affording an effective way of providing very early warning detection for high value and enterprise critical areas. They provide detection for large, open areas or areas that are inaccessible or difficult to reach such as under-floor cable voids in computer rooms.
Features & Benefits:- Integrated into the main fire detection system
- Can be used in a stand-alone mode with volt free outputs for fire and fault alarms
- Integral display with user programmable functions
- In-line air filter
- Adjustable airflow speed with visual monitor
- Local indication of airflow management status
Others
- Maximum Beam Distance
- 1000 m²
- Maximum Operating Voltage
- 24 voltage direct current
- Conventional or Addressable
- Conventional
- Detector Type
- Aspirating
Others
- Maximum Beam Distance
- 1000 m²
- Maximum Operating Voltage
- 24 voltage direct current
- Conventional or Addressable
- Conventional
- Detector Type
- Aspirating
- Conventional or Addressable : Conventional
- Detector Type : Aspirating
- Maximum Beam Distance : 1000 m²
- Maximum Operating Voltage : 24 voltage direct current
Document Title
File Size
Date Added