Smoke Detectors
DUCTSD Series Duct Smoke Detector
DUCTSD Series duct smoke detectors are 4-wire photoelectric detectors that feature a pivoting housing that fits both square and rectangular footprints and mounts to round or rectangular ductwork.
DUCTSD Series duct smoke detectors are 4-wire photoelectric detectors that feature a pivoting housing that fits both square and rectangular footprints and mounts to round or rectangular ductwork. They are able to sense smoke in the most challenging conditions, operating in airflow speeds of 100 to 4,000 fpm, temperatures of –4 to 158 °F, and a humidity range of 0 to 95% (non-condensing). Their plug-in sensor heads and covers integrated smoke test ports enable simple installation and maintenance. DUCTSD Series detectors housing provides ample wiring space, 3/4-inch conduit knockouts and built-in short circuit protection to prevent damage to sensitive components during installation. High contrast terminal designations and convenient wiring diagram labels located on the inside of the housing covers make wiring easy. As many as 30 DUCTSD detectors can be interconnected and when one unit senses smoke, all interconnected detectors will switch their relays; only the detectors sensing smoke will go into alarm, thus pinpointing the fire source.
Features & Benefits:- Air velocity rating from 100 to 4,000 fpm (0.5 to 20.32 m/s)
- Versatile mounting options: square or rectangular configuration
- Cover integrated smoke test port
- Plug-in sensor offers the latest sensor technology
- Patented sampling tube installs from front or back of the detector with no tools required
- One easy-access test/reset button
- Patented interconnect feature for multi-fan shutdown
- High contrast terminal designations and wiring diagram label make wiring easy
- Built-in short circuit protection from operator wiring errors
- Two DPDT Form C relay contacts
- UL Listed
- FM Approved
- CSFM
Others
- Wiring Type
- 4-Wire
Others
- Wiring Type
- 4-Wire
- Wiring Type : 4-Wire