Smoke Detectors
ES Optical Smoke Detector
ES Optical Smoke Detectors are scattered-light smoke detectors for reliable early detection of fires.
ES Optical Smoke Detectors are scattered-light smoke detectors for reliable early detection of fires. Fire detector with decentralized intelligence, automatic function self-test, automatic environmental adaptation, alarm and operating data storage and alarm display.
Features & Benefits:- Automatic adaptation to varying environmental influences
- Up to 30 detectors per detection group
- Vds
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Document Title
File Size
Date Added
Image
SKU
Description
K801374
ES Optical Smoke Detector, 19V DC, 45µA, OT Multi Sensor
K801373
ES Optical Smoke Detector, 19V DC, 45µA, O2T Multi Sensor
K801371
ES Optical Smoke Detector, 8 to 42V DC, 30µA
K801372
ES Optical Smoke Detector