https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Smoke Detectors

FAAST LT-200 Single Channel Dual Detector

FAAST LT-200 Single Channel Dual Detectors by System Sensor is designed with the installer and end user in mindIt & it serves the wide variety of Class C.

FAAST LT-200 Single Channel Dual Detectors delivers a flexible solution for applications where standard detection methods are prone to failure or false alarm. These are used in applications where maintenance is difficult, other smoke detection methods are inappropriate, due to harsh environments, or areas where aesthetics matters. This series is part of the Fire Alarm Aspiration Sensing Technology® (FAAST) family. FAAST is an advanced fire detection system for use where early warning and very early warning are a requirement. The system continuously draws air from the controlled environment through a series of sampling holes to monitor the environment for smoke particulate. FAAST LT-200 combines proven aspirating detection technologies to deliver reliable smoke detection and efficient installation and maintenance. The device comprises innovative and intelligent internal design features designed to protect vulnerable components. These include a high sensitivity LED detection chamber (featuring a high power output IR LED and high gain IR receiver amplifier), along with ultrasonic flow sensors. The device is fast to install and easy to commission thanks to Pipe-IQ pipe design and configuration software, which is included with the product as standard.

Features & Benefits:
  • High sensitivity LED Detection Chamber specially designed to cover Class C. Includes a high power output IR LED and high gain IR receiver amplifier
  • Single & Dual channel versions with independent channels including fan, sensor and flow monitoring
  • Provides pre-alarm functionality for graduated alarm thresholds
  • Ultrasonic airflow sensing with expanded monitoring range
  • A single device covers up to 2,000m2 according to national design regulations
  • Pipe-IQ™ software provides intuitive system layout and configuration all in one package
  • Whisper-quiet 26db(A) fan; ideal for discrete detection monitoring
  • Easily replaceable and reusable filter without affecting the rest of the device
  • Protected electronics from air flow and accidental damage during installation or maintenance
  • Designed for efficient wiring and installation: cable gland holes, easy access to the wiring area and no special tools required
  • Easy access to parts requiring routine maintenance: filter(s) and sensor(s)
Certifications:
  • IP65 enclosure
  • LPCB
  • EN54-20
  • CE - DOP-ASP023

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage
Data Sheet
Name
Description
File Size
Date
Size
FAAST LT-200 Aspirating Smoke Detector Datasheet
565.31 KB
10/20/2021
PDF 565.31 KB
Name
Description
File Size
Date
Size
FAAST LT-200 Aspirating Smoke Detector Datasheet
565.31 KB
10/20/2021
PDF 565.31 KB
Image
SKU
Description
alt
FL0112E-RU
FAAST LT-200 Single Channel Dual Detectors, 18.5 -31.5V DC, 170mA, -10C to 55C, 10% to 93% Humidity, Height 403mm