Smoke Detectors
Fire Alarm Aspiration Sensing Technology
(FAAST)Fire Alarm Aspiration Sensing Technology by System Sensor is an advanced fire detection system for use where early warning and very early warning are a requirement.
The NP-200 Series intelligent plug-in smoke detectors are designed for both performance and aesthetics, and are direct replacements for the NP-100 Series. A new modern, sleek, contemporary design and enhanced optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. Exclusively for use with NOTIFIER’s Fire Warden Series addressable fire alarm control panels, the NP-200 Series point ID capability allows each detector’s address to be set with rotary, decimal address switches, providing exact detector location for emergency personnel to quickly locate a fire during its early stages, potentially saving precious rescue time while also reducing property damage. Two LEDs on each sensor light to provide a local, visible sensor indication.
Features & Benefits:- SLC Loop:
- Two-wire SLC loop connection
- Unit uses base for wiring
- Compatible with Flash Scan® and CLIP protocol systems
- Stable communication technique with noise immunity
- Addressing:
- Addressable by device
- UL/ULC Listing: S1115
- FM Approved
- CSFM: 7272-0028:0503
Others
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Voltage
- 15 - 32 Peak voltage direct current
- Minimum Operating Humidity
- 10 Percentage
- Maximum Standby Current
- 200 µA @ 24 voltage direct current
- Sensitivity
- 0.5 - 4Percentage
- 0.5 - 3.5Percentage
- Detection Sensor Type
- Photoelectric
- Conventional or Addressable
- Addressable
- Wiring Type
- 2-Wire
- Brand
- System Sensor
- Material
- Plastic
Others
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Voltage
- 15 - 32 Peak voltage direct current
- Minimum Operating Humidity
- 10 Percentage
- Maximum Standby Current
- 200 µA @ 24 voltage direct current
- Sensitivity
- 0.5 - 4Percentage
- 0.5 - 3.5Percentage
- Detection Sensor Type
- Photoelectric
- Conventional or Addressable
- Addressable
- Wiring Type
- 2-Wire
- Brand
- System Sensor
- Material
- Plastic
- Sensitivity : 0.5 - 4Percentage|0.5 - 3.5Percentage
- Detection Sensor Type : Photoelectric
- Conventional or Addressable : Addressable
- Wiring Type : 2-Wire
- Brand : System Sensor
- Material : Plastic
- Maximum Operating Humidity : 93 Percentage
- Maximum Operating Voltage : 15 - 32 Peak voltage direct current
- Minimum Operating Humidity : 10 Percentage
- Maximum Standby Current : 200 µA @ 24 voltage direct current