/content/hbtbt/us/en/search-results.html

Smoke Detectors

FR 5000 With Control Unit

The new F5000 line detector has a self-adjusting detector head that automatically keeps the light beam between transmitter/receiver and reflector at the original level.

Overview

The new F5000 line detector has a self-adjusting detector head that automatically keeps the light beam between transmitter/receiver and reflector at the original level. A control unit can be connected to 2 detectors, which further simplifies installation, operation and maintenance. In this way, the operating status of 2 line detectors can be read from one and the same point. Commissioning line detectors can be quite a challenge.

There may be structural shifts due to large temperature differences, especially during spring and autumn. This can cause line detectors mounted in the building to come out of focus, which can cause errors or blind alarms.

Features & Benefits:
  • Autofocus
  • A control unit can be connected to 2 detectors
  • The detectors cover from 8 to 100 m
  • Integrated laser for easy adjustment
  • Adjustment is made from the control unit
Certifications:
  • EN 54 54-12
  • UL268
Specifications

Others

  • Overall Height
    • 135 Millimeter-PRD
  • Operating Current
    • 10 milliampere
  • Overall Width
    • 135 Millimeter-PRD
  • Minimum Operating Ambient Temperature
    • -10 Degrees Celsius
  • Overall Depth
    • 135 Millimeter-PRD
  • Conventional or Addressable
    • Conventional
  • Regulatory Approvals
    • EN 54 54-12 ; UL268 ampere
  • Product Type
    • FR 5000 With Control Unit Degrees Celsius
  • Brand
    • Honeywell
  • Material
    • Plastic

Others

  • Overall Height
    • 135 Millimeter-PRD
  • Operating Current
    • 10 milliampere
  • Overall Width
    • 135 Millimeter-PRD
  • Minimum Operating Ambient Temperature
    • -10 Degrees Celsius
  • Overall Depth
    • 135 Millimeter-PRD
  • Conventional or Addressable
    • Conventional
  • Regulatory Approvals
    • EN 54 54-12 ; UL268 ampere
  • Product Type
    • FR 5000 With Control Unit Degrees Celsius
  • Brand
    • Honeywell
  • Material
    • Plastic
  • Overall Height : 135 Millimeter-PRD
  • Operating Current : 10 milliampere
  • Overall Width : 135 Millimeter-PRD
  • Minimum Operating Ambient Temperature : -10 Degrees Celsius
  • Overall Depth : 135 Millimeter-PRD
  • Conventional or Addressable : Conventional
  • Regulatory Approvals : EN 54 54-12 ; UL268 ampere
  • Product Type : FR 5000 With Control Unit Degrees Celsius
  • Brand : Honeywell
  • Material : Plastic
Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
252490.03
Line Detector: IP54: -10 to +55C: White: 100m
alt
252490.04
Line Detector: IP54: -10 to +55C: White: 50m
Image
SKU
Description
alt
252490.03
Line Detector: IP54: -10 to +55C: White: 100m
alt
252490.04
Line Detector: IP54: -10 to +55C: White: 50m