Smoke Detectors
FWD-200 SWIFT® Wireless Detector
FWD-200 SWIFT® Wireless Detectors provide secure, reliable communication to the Fire alarm Control Panel across redundant communication mesh network
FWD-200 SWIFT® Wireless Detectors are intelligent addressable detectors The SWIFT detection line includes a photoelectric, acclimate®, standard and fixed heat, detectors Wireless detectors create an opportunity for applications where it is costly, obtrusive, or possibly dangerous to use traditional wired devices. In addition, both wired and wireless devices can be present on the same FaCP providing an integrated wired-wireless solution for increased installation potential. The photoelectric detectors transmit a digital representation of smoke density through a wireless mesh to a gateway and on to a FaCP. The acclimate detectors combine a photoelectric chamber and a 57deg C fixed temperature heat detector. acclimate can also transmit an alarm signal due to heat. The fixed heat detector utilize sensors designed for open area protection. all sensors offer addressable code wheels and two LED’s
Features & Benefits:- Wireless installation
- Redundant communication mesh network
- Addressable code wheels
- Commercial applications
- AS compliant and agency listed
- Frequency hopping
- Bi-directional communications
- UL Listed S747 & S1115
- CSFM 7272-0028:0271, 7254-0028:0270
- FM Approved
- FCC ID AUBWFSSD
- IC ID 573X-WFSSD
Others
- Brand
- System Sensor
- NOTIFIER
Others
- Brand
- System Sensor
- NOTIFIER
- Brand : System Sensor|NOTIFIER